Built to work together with you
Our collaborative robots are engineered to be state-of-the-art and exceed expectations. Automation has never been easier.
Are you ready to automate?
Our collaborative robots are made for a huge range of tasks, in operations of every size. They’re easy to set up, program, operate, and scale. Built by industry-leading experts. And serviced by the broadest service network in the industry. Whatever you need, we’re here to support every step of your automation journey.
Benefits
Easier than you can imagine
Automation can seem daunting, but it doesn’t need to be. Our cutting-edge cobots are designed so that even beginners can use them. Simple, intuitive features mean that anyone can rapidly become a cobot expert, and help increase productivity.
46 years of expertise. At your service.
In 53 countries, across every industry imaginable, we’ve been in the robotics game for longer than just about anyone else out there. And we bring all of that expertise to your unique needs, ideas, and goals.
Help from real humans. Anytime.
No unanswered emails. No hidden phone numbers. We always offer you real-life, very-human support. Whatever you need, we’ve got the experience, tools, and real-life, real-helpful human experts ready to support you. Together, the future’s easier.
Automation is here. Are you ready?
- Years since we invented the first commercial microprocessor-controlled industrial robot.
- 47
- ABB robots shipped worldwide.
- 500000+
- People working in our global service network.
- 1500
Meet our cobot team
A cobot for every need
YuMi®
Starting at €26,500*- Payload
- 0.5kg
- Degrees of freedom
- 7
- Reach
- 559mm
- Max TCP Speed
- 1.5m/sec
GoFa™
Starting at €25,500*- Payload
- 5kg
- Degrees of freedom
- 6
- Reach
- 950mm
- Max TCP speed
- 2.2m/sec
SWIFTI™
Starting at €26,000*- Payload
- 4kg
- Degrees of freedom
- 6
- Reach
- 475mm and 580mm
- Max TCP speed
- 5.05m/sec
*All list prices are indicative and may be subject to local variations. Subject to contract.
See cobot automation in action
Don't see your application? Get in touch.
Let us talk about your automation goals for your application.
Find your perfect match
*All list prices are indicative and may be subject to local variations. Subject to contract.